IESNA:LM-63-2002
[TEST]P1378339
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-740-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17427.8
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2560.1 2451.9 2315.7 2139.4 1995.2 1891.0 1871.0 1939.1 2123.4 2379.8 2748.4 3121.0 3537.6 3966.3 4274.8 4555.3 4695.5 4799.6 
4919.8 5044.0 5200.3 5240.3 5168.2 5332.5 5681.0 6462.3 7520.0 8465.5 8830.1 7916.6 5472.7 2147.4 721.1 260.4 
88.1 8.0 0.0 
2560.1 2447.9 2319.7 2147.4 1983.2 1891.0 1879.0 1931.1 2107.4 2387.8 2712.3 3100.9 3537.6 3942.3 4282.8 4563.3 4675.4 4799.6 
4867.8 5056.1 5216.3 5248.4 5228.3 5356.5 5665.0 6382.2 7495.9 8497.5 8894.2 8032.8 5592.9 2459.9 817.3 292.5 
96.2 8.0 0.0 
2560.1 2467.9 2315.7 2163.4 2019.2 1911.0 1887.0 1923.1 2095.3 2339.7 2664.2 3024.8 3413.4 3822.1 4170.6 4495.2 4655.4 4767.6 
4867.8 5024.0 5216.3 5368.5 5444.7 5556.8 5841.3 6446.3 7455.9 8473.5 9318.8 8798.0 6754.8 3221.1 1197.9 512.8 
120.2 8.0 0.0 
2560.1 2459.9 2355.8 2207.5 2067.3 1955.1 1903.0 1931.1 2035.2 2239.6 2544.1 2856.5 3225.1 3545.6 3926.3 4254.8 4567.3 4807.7 
4903.8 5068.1 5312.5 5476.7 5653.0 5793.2 6105.7 6686.6 7708.3 9146.6 10600.9 11326.0 9499.1 5300.4 2091.3 789.3 
244.4 12.0 0.0 
2560.1 2475.9 2355.8 2235.6 2107.4 1999.2 1943.1 1947.1 2023.2 2191.5 2443.9 2744.4 3076.9 3397.4 3713.9 4066.5 4459.1 4807.7 
5004.0 5208.3 5468.7 5705.1 5981.5 6250.0 6634.6 7279.6 8521.6 10512.7 12443.8 13409.4 10432.6 6394.2 2836.5 1294.1 
316.5 12.0 0.0 
2560.1 2467.9 2359.8 2255.6 2127.4 2031.2 1959.1 1955.1 2031.2 2187.5 2407.8 2692.3 2980.7 3301.3 3621.8 3974.3 4387.0 4759.6 5036.0 
5348.5 5633.0 5929.4 6250.0 6594.5 7079.3 7884.6 9038.4 10985.5 12992.7 13084.8 9899.8 6274.0 2996.8 1302.1 340.5 12.0 
0.0 
2560.1 2467.9 2391.8 2315.7 2227.5 2143.4 2067.3 2035.2 2063.3 2147.4 2323.7 2540.0 2800.5 3060.9 3405.4 3729.9 4134.6 4563.3 5052.0 
5556.8 6145.8 6734.7 7295.6 7848.5 8445.4 9058.4 9823.6 10636.9 11005.5 9226.7 5665.0 2684.3 977.6 316.5 88.1 12.0 0.0 
2560.1 2492.0 2455.9 2383.8 2335.7 2275.6 2231.6 2195.5 2183.5 2227.5 2319.7 2463.9 2656.2 2912.6 3237.2 3613.8 3982.3 4427.0 4923.8 
5440.7 6025.6 6562.5 7079.3 7540.0 7932.6 8253.1 8185.0 7692.2 6438.3 4443.1 1915.0 661.1 336.5 180.3 68.1 16.0 0.0 
2560.1 2512.0 2504.0 2463.9 2443.9 2419.9 2391.8 2375.8 2379.8 2403.8 2455.9 2532.0 2660.2 2864.6 3129.0 3449.5 3838.1 4282.8 4791.6 
5296.4 5785.2 6306.0 6686.6 6951.1 7171.4 7035.2 6354.1 5264.4 3645.8 1923.1 993.6 552.9 320.5 196.3 80.1 16.0 0.0 
2560.1 2540.0 2536.0 2524.0 2544.1 2544.1 2580.1 2584.1 2640.2 2684.3 2764.4 2860.6 2988.8 3169.0 3421.4 3782.0 4170.6 4711.5 5248.4 
5885.4 6606.5 7263.6 7764.4 8177.0 8245.1 7572.1 6390.2 4559.3 2463.9 1298.1 757.2 460.7 280.4 168.3 72.1 12.0 0.0 
2560.1 2560.1 2556.1 2596.1 2604.1 2656.2 2692.3 2712.3 2796.5 2868.6 2972.7 3092.9 3265.2 3501.6 3802.1 4162.6 4555.3 4971.9 
5424.6 5937.5 6502.4 6995.1 7383.8 7540.0 7231.5 6189.9 4975.9 3201.1 1574.5 877.4 540.9 352.6 220.4 116.2 52.1 12.0 0.0 
2560.1 2564.1 2588.1 2620.2 2664.2 2696.3 2716.3 2768.4 2828.5 2888.6 2976.7 3072.9 3209.1 3409.4 3637.8 3878.2 4190.7 4507.2 4859.7 
5220.3 5625.0 5985.5 6229.9 6245.9 5861.3 5000.0 3978.3 2672.3 1274.0 709.1 452.7 280.4 180.3 96.2 36.1 8.0 0.0 
2560.1 2576.1 2608.2 2648.2 2688.3 2720.3 2756.4 2788.4 2812.5 2860.6 2908.6 2988.8 3072.9 3189.1 3333.3 3465.5 3613.8 3786.0 3962.3 
4146.6 4326.9 4391.0 4282.8 3966.3 3445.5 2756.4 2107.4 1454.3 845.3 540.9 384.6 264.4 176.3 100.2 36.1 8.0 0.0 
2560.1 2584.1 2624.2 2660.2 2700.3 2720.3 2728.3 2720.3 2696.3 2672.3 2664.2 2668.2 2648.2 2632.2 2572.1 2508.0 2411.8 2299.7 2183.5 
2023.2 1806.9 1578.5 1382.2 1193.9 1041.7 897.4 797.3 689.1 592.9 512.8 408.7 312.5 224.4 136.2 52.1 8.0 0.0 
2560.1 2600.1 2648.2 2684.3 2708.3 2692.3 2684.3 2644.2 2600.1 2564.1 2508.0 2423.9 2327.7 2251.6 2191.5 2123.4 2031.2 1903.0 1750.8 
1614.6 1442.3 1306.1 1185.9 1085.7 997.6 901.4 817.3 729.2 641.0 548.9 452.7 352.6 228.4 144.2 64.1 12.0 0.0 
2560.1 2620.2 2664.2 2688.3 2684.3 2664.2 2628.2 2584.1 2532.0 2455.9 2367.8 2279.6 2203.5 2163.4 2123.4 2059.3 1971.1 1855.0 1726.7 
1602.6 1498.4 1418.3 1358.2 1262.0 1157.8 1057.7 929.5 805.3 689.1 576.9 468.7 364.6 248.4 140.2 68.1 12.0 0.0 
2560.1 2624.2 2684.3 2676.3 2664.2 2632.2 2584.1 2524.0 2451.9 2399.8 2327.7 2267.6 2223.5 2163.4 2107.4 2019.2 1907.0 1814.9 1718.7 
1654.6 1618.6 1622.6 1594.5 1514.4 1410.2 1270.0 1133.8 993.6 841.3 705.1 556.9 456.7 348.6 212.3 108.2 24.0 0.0 
2560.1 2640.2 2680.3 2660.2 2632.2 2604.1 2540.0 2475.9 2411.8 2363.8 2331.7 2295.7 2239.6 2147.4 2043.3 1927.1 1802.9 1698.7 1618.6 
1578.5 1590.5 1602.6 1586.5 1538.4 1450.3 1346.1 1250.0 1153.8 1013.6 857.4 741.2 609.0 484.8 332.5 176.3 32.1 0.0 
2560.1 2644.2 2668.2 2656.2 2612.2 2564.1 2504.0 2447.9 2403.8 2387.8 2363.8 2307.7 2235.6 2099.3 1963.1 1802.9 1666.7 1566.5 1514.4 
1490.4 1494.4 1470.3 1434.3 1362.2 1262.0 1177.9 1093.7 1005.6 881.4 797.3 713.1 605.0 464.7 328.5 180.3 36.1 0.0 
2560.1 2636.2 2668.2 2616.2 2596.1 2552.1 2488.0 2427.9 2395.8 2391.8 2371.8 2319.7 2183.5 2047.3 1867.0 1706.7 1570.5 1474.3 1434.3 
1422.3 1378.2 1318.1 1258.0 1165.9 1081.7 997.6 913.5 809.3 725.2 649.0 584.9 488.8 368.6 272.4 148.2 40.1 0.0 
2560.1 2644.2 2648.2 2616.2 2580.1 2532.0 2484.0 2423.9 2419.9 2407.8 2371.8 2307.7 2171.5 1999.2 1810.9 1650.6 1526.4 1446.3 1394.2 
1358.2 1278.0 1197.9 1129.8 1057.7 965.5 885.4 805.3 721.1 653.0 621.0 601.0 480.8 336.5 236.4 112.2 20.0 0.0 
2560.1 2636.2 2680.3 2624.2 2584.1 2532.0 2500.0 2455.9 2419.9 2423.9 2379.8 2311.7 2179.5 2015.2 1814.9 1642.6 1550.5 1462.3 1390.2 
1354.2 1262.0 1181.9 1113.8 1045.7 957.5 873.4 789.3 709.1 649.0 617.0 601.0 424.7 316.5 224.4 116.2 12.0 0.0 
